Countersunk Head Bolt with Hexagonal Hole [Stainless Steel] EA949MD-630【8 Pieces Per Package】

Countersunk Head Bolt with Hexagonal Hole [Stainless Steel] EA949MD-630
【Product Specifications】
・Material-Stainless steel
・Dim.…M6 x 30
・Coarse thread
・Qty. per unit…8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949MD-630

Part Number
EA949MD-630
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.33 €

8 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Countersunk Head Bolt with Hexagonal Hole [Stainless Steel] EA949MD-630, part number EA949MD-630.
You can find the detail information about specifications and dimensions on part number EA949MD-630.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360