Set Screw with Hexagonal Hole [Black Chrome Plating] EA949MP-206【6 Pieces Per Package】

Set Screw with Hexagonal Hole [Black Chrome Plating] EA949MP-206
【Product Specifications】
・Material-Iron (BC)
・Dim.…M2 x 6
・Qty. per unit…6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949MP-206

Part Number
EA949MP-206
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.14 €

6 Pieces Per Package

1 pack 14 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360