Set Screw Set with Hexagonal Hole [Stainless Steel] EA949MR-5

Set Screw Set with Hexagonal Hole [Stainless Steel] EA949MR-5
【Product Specifications】
・Material-Stainless steel
・Case dim.-145 x 100 x 21mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949MR-5

Part Number
EA949MR-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

68.57 €

1 6 Days

Loading...

  1. 1

This page is Set Screw Set with Hexagonal Hole [Stainless Steel] EA949MR-5, part number EA949MR-5.
You can find the detail information about specifications and dimensions on part number EA949MR-5.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360