Rubber Washer EA949SW-14【10 Pieces Per Package】

Rubber Washer EA949SW-14
【Product Specifications】
・Material-EPDM (ethylene propylene rubber)
・ID x OD x Thickness…14 x 30 x 3.0
・Qty. per unit…10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949SW-14

Part Number
EA949SW-14
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.05 €

10 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Rubber Washer EA949SW-14, part number EA949SW-14.
You can find the detail information about specifications and dimensions on part number EA949SW-14.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360