Rubber Washer EA949SW-3【30 Pieces Per Package】

Rubber Washer EA949SW-3
【Product Specifications】
・Material-EPDM (ethylene propylene rubber)
・ID x OD x Thickness…3 x 8 x 1.5
・Qty. per unit…30

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949SW-3

Part Number
EA949SW-3
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.08 €

30 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Rubber Washer EA949SW-3, part number EA949SW-3.
You can find the detail information about specifications and dimensions on part number EA949SW-3.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360