Rubber Washer EA949SW-4【30 Pieces Per Package】 (Part Numbers)

Rubber Washer EA949SW-4
【Product Specifications】
・Material-EPDM (ethylene propylene rubber)
・ID x OD x Thickness…4 x 10 x 1.5
・Qty. per unit…30

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949SW-4

Part Number
EA949SW-4
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.91 €

30 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

This page is Rubber Washer EA949SW-4, part number EA949SW-4.
You can find the detail information about specifications and dimensions on part number EA949SW-4.

Tech Support