ESCO, M12 to 1.5 [Metric] Recoil Kit (Fine), EA949VB-12BA

ESCO, M12 to 1.5 [Metric] Recoil Kit (Fine), EA949VB-12BA
【Product Specifications】
・Material-Stainless steel (SUS304)
・Set details- Recoil, insertion tool , pilot tap, magnet type tongue removing toll
・Use a tap holder esparately
・Case dim.-195 x 85 x 30 (H)mm
・Dim.-M12-1.5 (thin)
・No. of recoils-10 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949VB-12BA

Part Number
EA949VB-12BA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

139.20 €

1 7 Days

Loading...

  1. 1

This page is ESCO, M12 to 1.5 [Metric] Recoil Kit (Fine), EA949VB-12BA, part number EA949VB-12BA.
You can find the detail information about specifications and dimensions on part number EA949VB-12BA.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360