Recoil Insert Thread (Coarse) EA949VD-4S【10 Pieces Per Package】

Recoil Insert Thread (Coarse) EA949VD-4S
【Product Specifications】
・Material-Stainless steel (SUS304)
・Dim.…M4-0.7
・Length (mm)…4
・Qty. per unit…10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949VD-4S

Part Number
EA949VD-4S
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.18 €

10 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Recoil Insert Thread (Coarse) EA949VD-4S, part number EA949VD-4S.
You can find the detail information about specifications and dimensions on part number EA949VD-4S.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360