Recoil Insert Thread (Fine) EA949VE-10S【10 Pieces Per Package】

Recoil Insert Thread (Fine) EA949VE-10S
【Product Specifications】
・Material-Stainless steel (SUS304)
・Dim.…M10-1.25
・Length (mm)…10
・Qty. per unit…10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949VE-10S

Part Number
EA949VE-10S
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.00 €

10 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360