[UNC] Recoil Insert Thread EA949VG-17【10 Pieces Per Package】

[UNC] Recoil Insert Thread EA949VG-17
【Product Specifications】
・Material-Stainless steel (SUS304)
・Dim.…7/16-14
・Length (mm)…17
・Qty. per unit…10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949VG-17

Part Number
EA949VG-17
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.59 €

10 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is [UNC] Recoil Insert Thread EA949VG-17, part number EA949VG-17.
You can find the detail information about specifications and dimensions on part number EA949VG-17.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360