[UNC] Recoil Kit with Tap EA949VG-4A

[UNC] Recoil Kit with Tap EA949VG-4A
【Product Specifications】
・Material-Stainless steel (SUS304)
・Set details- Recoil, insertion tool , drill for prepared hole, recoil tap, magnet type tongue removing toll
・Use a tap holder esparately
・Case dim.-195 x 85 x 30 (H)mm
・Dim.-1/4"-20
・No. of recoils-15 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949VG-4A

Part Number
EA949VG-4A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

117.49 €

1 6 Days

Loading...

  1. 1

This page is [UNC] Recoil Kit with Tap EA949VG-4A, part number EA949VG-4A.
You can find the detail information about specifications and dimensions on part number EA949VG-4A.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360