[UNF] Recoil Kit with Tap EA949VH-9A

[UNF] Recoil Kit with Tap EA949VH-9A
【Product Specifications】
・Material-Stainless steel (SUS304)
・Set details- Recoil, insertion tool , recoil tap
・Use a tap holder esparately
・Case dim.-195 x 85 x 30 (H)mm
・Dim.-5/8"-18
・No. of recoils-6 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949VH-9A

Part Number
EA949VH-9A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

159.78 €

1 6 Days

Loading...

  1. 1

This page is [UNF] Recoil Kit with Tap EA949VH-9A, part number EA949VH-9A.
You can find the detail information about specifications and dimensions on part number EA949VH-9A.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360