Copper Packing EA949WD-14【100 Pieces Per Package】

Copper Packing EA949WD-14
【Product Specifications】
・Material-Copper
・Dim. (mm)…14 x 20 x 1.0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949WD-14

Part Number
EA949WD-14
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.48 €

100 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Copper Packing EA949WD-14, part number EA949WD-14.
You can find the detail information about specifications and dimensions on part number EA949WD-14.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360