Copper Packing EA949YT-13【20 Pieces Per Package】

Copper Packing EA949YT-13
【Product Specifications】
・Material-Copper
・ID.xOD.xThickness-13 x 18 x 1.5
・Qty. per unit-20 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949YT-13

Part Number
EA949YT-13
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.34 €

20 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Copper Packing EA949YT-13, part number EA949YT-13.
You can find the detail information about specifications and dimensions on part number EA949YT-13.

Tech Support