Flat Washer (Nylon) EA949ZA-101【20 Pieces Per Package】

Flat Washer (Nylon) EA949ZA-101
【Product Specifications】
・Material-Nylon66
・ID.xOD.xThickness(mm)-10.5 x 18.0 x 1.6
・Qty. per unit-20 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949ZA-101

Part Number
EA949ZA-101
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.93 €

20 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Flat Washer (Nylon) EA949ZA-101, part number EA949ZA-101.
You can find the detail information about specifications and dimensions on part number EA949ZA-101.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360