Flat Washer (Nylon) EA949ZA-22【20 Pieces Per Package】

Flat Washer (Nylon) EA949ZA-22
【Product Specifications】
・Material-Nylon66
・ID.xOD.xThickness(mm)-2.2 x 5.5 x 0.5
・Qty. per unit-20 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949ZA-22

Part Number
EA949ZA-22
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.88 €

20 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360