[Stainless Steel] Standard 3-hole Handle EA951CD-96【2 Pieces Per Package】

[Stainless Steel] Standard 3-hole Handle EA951CD-96
【Product Specifications】
・Material-SUS304 (hairline finish)
・Hole dia.-3mm
・Length x Height…96 x 20mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA951CD-96

Part Number
EA951CD-96
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.65 €

2 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is [Stainless Steel] Standard 3-hole Handle EA951CD-96, part number EA951CD-96.
You can find the detail information about specifications and dimensions on part number EA951CD-96.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360