[Stainless Steel] Rotary Handle EA951CE-1

[Stainless Steel] Rotary Handle EA951CE-1
  • Volume Discount
【Product Specifications】
・Material-SUS304
・Hole dia.-3mm
・Dim.-100 x 22mm (hole distance: 82mm)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA951CE-1

Part Number
EA951CE-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.95 €

1 Available 6 Days

Loading...

  1. 1

This page is [Stainless Steel] Rotary Handle EA951CE-1, part number EA951CE-1.
You can find the detail information about specifications and dimensions on part number EA951CE-1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360