[Stainless Steel] Lift Up Recessed Handle EA951CE-20

[Stainless Steel] Lift Up Recessed Handle EA951CE-20
【Product Specifications】
・Material-SUS304
・Finish-Hairline
・Application-Under floor storage, inspection door, etc.
・Hole dia.-4.2mm
・Dim.-111 x 30 x 58(H)mm
・Screw to screw distance-101 x 20mm
・Excellent in salt and chemical resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA951CE-20

Part Number
EA951CE-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

48.44 €

1 6 Days

Loading...

  1. 1

This page is [Stainless Steel] Lift Up Recessed Handle EA951CE-20, part number EA951CE-20.
You can find the detail information about specifications and dimensions on part number EA951CE-20.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360