[Steel] Trunk Handle EA951KA-90

[Steel] Trunk Handle EA951KA-90
【Product Specifications】
・Material-Steel plate
・Finish-Blackening
・Hole dia.: -68: 4.7mm, -83: 5mm, -90: 5.5mm, -102: 6mm
・Plate dim.…90 x 75
・Ring ID…69
・Wire dia.…8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA951KA-90

Part Number
EA951KA-90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.16 €

1 6 Days

Loading...

  1. 1

This page is [Steel] Trunk Handle EA951KA-90, part number EA951KA-90.
You can find the detail information about specifications and dimensions on part number EA951KA-90.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360