Caster (Swivel Bracket) Wheel Diameter × Width: 75 × 25 mm

Caster (Swivel Bracket) Wheel Diameter × Width: 75 × 25 mm
【Product Specifications】
・Ball bearing
・Heat-proof temperature: -20 to 60℃
・Material-Fitting: steel, Wheel: solid rubber
・Specification…Swivelwithout brake
・Wheel dia. x Width…75 x 25mm
・Load capacity…60kg
・Overall height…100mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986GH-75

Part Number
EA986GH-75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.02 €

1 6 Days

Loading...

  1. 1

This page is Caster (Swivel Bracket) Wheel Diameter × Width: 75 × 25 mm, part number EA986GH-75.
You can find the detail information about specifications and dimensions on part number EA986GH-75.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360