Caster (Fixing Bracket/Nylon Wheel) Wheel Diameter × Width: 100 × 37 mm

Caster (Fixing Bracket/Nylon Wheel) Wheel Diameter × Width: 100 × 37 mm
【Product Specifications】
・Plain bearing
・Heat-proof temperature: -25 to 80℃
・Material-Fitting: steel, Wheel: nylon 6
・Specification…Fixed
・Wheel dia. x Width…100 x 37mm
・Load capacity…250kg
・Overall height…130mm
・Weight…0.8kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986HL-100

Part Number
EA986HL-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

63.04 €

1 6 Days

Loading...

  1. 1

This page is Caster (Fixing Bracket/Nylon Wheel) Wheel Diameter × Width: 100 × 37 mm, part number EA986HL-100.
You can find the detail information about specifications and dimensions on part number EA986HL-100.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360