Castors EA986HR-75

Castors EA986HR-75
【Product Specifications】
・Ball bearing
・Heat-proof temperature: -25 to 80℃
・Material-Fitting: steel, Wheel: nylon 6
・Specification…Fixed
・Wheel dia. x Width…75 x 32mm
・Load capacity…200kg
・Overall height…108mm
・Weight…0.4kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986HR-75

Part Number
EA986HR-75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

63.71 €

1 14 Days

Loading...

  1. 1

This page is Castors EA986HR-75, part number EA986HR-75.
You can find the detail information about specifications and dimensions on part number EA986HR-75.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360