Caster (Swivel Bracket) Wheel Diameter × Width: 35 × 27 mm

Caster (Swivel Bracket) Wheel Diameter × Width: 35 × 27 mm
【Product Specifications】
・Load capacity-100kg
・Ball bearing
・Heat-proof temperature: -25 to 70℃
・Wheel diameter-35mm
・Overall height-52mm
・Weight-0.25kg
・Wheel width-27mm
・Material-Fitting: steel, Wheel: polyurethane

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986HT-11

Part Number
EA986HT-11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

45.91 €

1 14 Days

Loading...

  1. 1

This page is Caster (Swivel Bracket) Wheel Diameter × Width: 35 × 27 mm, part number EA986HT-11.
You can find the detail information about specifications and dimensions on part number EA986HT-11.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360