Caster (Swivel Bracket) Wheel Diameter × Width: 35 × 25 mm

Caster (Swivel Bracket) Wheel Diameter × Width: 35 × 25 mm
【Product Specifications】
・Plain bearing
・Heat-proof temperature: -25 to 80℃
・Material-Fitting: steel, Wheel: nylon 6
・Specification…Swivelwithout brake
・Wheel dia. x Width…35 x 25mm
・Load capacity…75kg
・Overall height…52mm
・Weight…0.16kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986HW-35

Part Number
EA986HW-35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.08 €

1 14 Days

Loading...

  1. 1

This page is Caster (Swivel Bracket) Wheel Diameter × Width: 35 × 25 mm, part number EA986HW-35.
You can find the detail information about specifications and dimensions on part number EA986HW-35.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360