Swivel Castors (with Brake) EA986JH-1

Swivel Castors (with Brake) EA986JH-1
【Product Specifications】
・Ball bearing
・Heat-proof temperature: -30 to 80℃
・Material-Fitting: steel, Wheel: solid rubber
・Specification…Swivel, front brake
・Wheel dia. x Width…250 x 85mm
・Load capacity…260kg
・Overall height…295mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986JH-1

Part Number
EA986JH-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

747.37 €

1 24 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360