Rubber-tire Aluminum-rim Wheel EA986M-140

Rubber-tire Aluminum-rim Wheel EA986M-140
【Product Specifications】
・Ball bearing
・Material-Tire: solid rubber, Rim: aluminum
・Wheels vary in shape with dim.
・Heat-proof temperature: -25 to 80℃
・Wheel dia. x W…140 x 40mm
・Load…270kg
・Shaft dia.…20mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986M-140

Part Number
EA986M-140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

89.56 €

1 24 Days

Loading...

  1. 1

This page is Rubber-tire Aluminum-rim Wheel EA986M-140, part number EA986M-140.
You can find the detail information about specifications and dimensions on part number EA986M-140.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360