Nylon Wheel EA986MA-35

Nylon Wheel EA986MA-35
【Product Specifications】
・Plain bearing
・Material-Nylon 6
・Wear-resistant Resistant to alcohol, salt, grease, dilute acid, and dilute alkali
・Heat-proof temperature: -25 to 80℃
・Wheel dia. x W…35 x 25mm
・Load…75kg
・Shaft dia.…8mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986MA-35

Part Number
EA986MA-35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.82 €

1 6 Days

Loading...

  1. 1

This page is Nylon Wheel EA986MA-35, part number EA986MA-35.
You can find the detail information about specifications and dimensions on part number EA986MA-35.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360