Nylon Wheel (With Bearing) EA986MB-6

Nylon Wheel (With Bearing) EA986MB-6
【Product Specifications】
・Ball bearing
・Material-Nylon 6
・Resistant to alcohol, salt, grease, dilute acid, and dilute alkali
・Heat-proof temperature: -25 to 80℃
・Wheel dia. x W…150 x 50mm
・Load…400kg
・Shaft dia.…20mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986MB-6

Part Number
EA986MB-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

91.91 €

1 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360