Solid-rubber-tire Polypropylene-rim Wheel EA986MC-160

Solid-rubber-tire Polypropylene-rim Wheel EA986MC-160
【Product Specifications】
・Plain bearing
・Material-Tire: solid rubberRim: polypropylene
・Heat-proof temperature: -20 to 60℃
・Wheel dia. x W…160 x 40mm
・Load…135kg
・Shaft dia.…20mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986MC-160

Part Number
EA986MC-160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.79 €

1 6 Days

Loading...

  1. 1

This page is Solid-rubber-tire Polypropylene-rim Wheel EA986MC-160, part number EA986MC-160.
You can find the detail information about specifications and dimensions on part number EA986MC-160.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360