Rubber-tire Polypropylene-rim Wheel EA986MC-5

Rubber-tire Polypropylene-rim Wheel EA986MC-5
【Product Specifications】
・Roller bearing
・Material-Tire: solid rubber, Rim: polypropylene
・Heat-proof temperature: -20 to 60℃
・Wheel dia. x W…150 x 40mm
・Load…135kg
・Shaft dia.…20mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986MC-5

Part Number
EA986MC-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.10 €

1 6 Days

Loading...

  1. 1

This page is Rubber-tire Polypropylene-rim Wheel EA986MC-5, part number EA986MC-5.
You can find the detail information about specifications and dimensions on part number EA986MC-5.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360