Rubber-tire Polypropylene-rim Wheel EA986MC-9

Rubber-tire Polypropylene-rim Wheel EA986MC-9
  • Volume Discount
【Product Specifications】
・Roller bearing
・Material-Tire: solid rubber, Rim: polypropylene
・Heat-proof temperature: -20 to 60℃
・Wheel dia. x W…250 x 60mm
・Load…295kg
・Shaft dia.…25mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986MC-9

Part Number
EA986MC-9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

119.31 €

1 Available 24 Days

Loading...

  1. 1

This page is Rubber-tire Polypropylene-rim Wheel EA986MC-9, part number EA986MC-9.
You can find the detail information about specifications and dimensions on part number EA986MC-9.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360