Strong Nylon Wheel EA986MD-100

Strong Nylon Wheel EA986MD-100
【Product Specifications】
・Plain bearing
・Material-Nylon 6
・Heat-proof temperature: -25 to 80℃
・Resistant to alcohol, salt, grease, dilute acid, and dilute alkali
・Strong type
・Wheel dia. x W…100 x 37mm
・Load…500kg
・Shaft dia.…15mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986MD-100

Part Number
EA986MD-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.41 €

1 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360