Solid-rubber-tire Steel-rim Wheel EA986MG-180

Solid-rubber-tire Steel-rim Wheel EA986MG-180
【Product Specifications】
・Roller bearing
・Material-Tire: solid rubberRim: steel (zinc-plated)
・Heat-proof temperature: -25 to 80℃
・Wheel dia. x W…180 x 50mm
・Load…170kg
・Shaft dia.…20mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986MG-180

Part Number
EA986MG-180
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

78.87 €

1 24 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360