Solid-rubber-tire Nylon-rim Wheel EA986MJ-200

Solid-rubber-tire Nylon-rim Wheel EA986MJ-200
【Product Specifications】
・Roller bearing
・Heat-proof temperature- -25 to 80℃
・Material-Tire: solid rubber, Rim: nylon
・Wheel dia. x W…200 x 50mm
・Load…400kg
・Shaft dia.…20mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986MJ-200

Part Number
EA986MJ-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

100.63 €

1 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360