Caster (Fixing Bracket/Steel Wheel) Wheel Diameter × Width: 100 × 35 mm

Caster (Fixing Bracket/Steel Wheel) Wheel Diameter × Width: 100 × 35 mm
【Product Specifications】
・Plain bearing
・Heat-proof temperature: -25℃ to 120℃
・Material-Wheel: cast steel, Fitting: steel
・Wheel with grease nipple
・Specification…Fixed
・Wheel dia. x Width…100 x 35mm
・Load capacity…200kg
・Overall height…125mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986N-100

Part Number
EA986N-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

105.80 €

1 7 Days

Loading...

  1. 1

This page is Caster (Fixing Bracket/Steel Wheel) Wheel Diameter × Width: 100 × 35 mm, part number EA986N-100.
You can find the detail information about specifications and dimensions on part number EA986N-100.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360