Castors EA986PF-1

Castors EA986PF-1
【Product Specifications】
・Material-Fitting: steel plate, Wheel: rubber
・Caster: -1 to -4: fixed-11 to -14: swivel
・Wheel dia.…25mm
・Load…8kg
・Height…35mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986PF-1

Part Number
EA986PF-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.77 €

1 6 Days

Loading...

  1. 1

This page is Castors EA986PF-1, part number EA986PF-1.
You can find the detail information about specifications and dimensions on part number EA986PF-1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360