Castors EA986PF-9

Castors EA986PF-9
【Product Specifications】
・Material-Body: -6 to -8, -16 to -18: iron (trivalent unichrome plating), -9, -19: iron (chrome plating)
・Wheel-Nylon
・Specification…Fixed
・Wheel dia. x Width (mm)…50 x 21
・Load (kg)…38.8
・Height (mm)…65

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986PF-9

Part Number
EA986PF-9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.68 €

1 6 Days

Loading...

  1. 1

This page is Castors EA986PF-9, part number EA986PF-9.
You can find the detail information about specifications and dimensions on part number EA986PF-9.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360