Caster (for Angle) Wheel Diameter × Width: 50 × 20 mm. Load Capacity: 40 kg

Caster (for Angle) Wheel Diameter × Width: 50 × 20 mm. Load Capacity: 40 kg
【Product Specifications】
・Wheel Material-Fitting:steel、wheel:nylon
・Heat-proof temperature--40 to 70℃
・Specification-Swivelwithout brake
・Load capacity(kg)-40
・Wheel dia. x Width(mm)-50 x 20
・Overall height-66mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986PN-111

Part Number
EA986PN-111
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.52 €

1 6 Days

Loading...

  1. 1

This page is Caster (for Angle) Wheel Diameter × Width: 50 × 20 mm. Load Capacity: 40 kg, part number EA986PN-111.
You can find the detail information about specifications and dimensions on part number EA986PN-111.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360