Caster (With Swivel Bracket) Wheel Diameter × Width: 130 × 38 mm

Caster (With Swivel Bracket) Wheel Diameter × Width: 130 × 38 mm
【Product Specifications】
・With Bearing
・Material-Fitting:steel, Whee:rubber
・Heat-proof temperature--20 to 80℃
・Specification-Swivelwithout brake
・Wheel dia. x Width(mm)-130 x 38
・Load capacity(kg)-180
・Overall height-177mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986PN-33

Part Number
EA986PN-33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

66.48 €

1 6 Days

Loading...

  1. 1

This page is Caster (With Swivel Bracket) Wheel Diameter × Width: 130 × 38 mm, part number EA986PN-33.
You can find the detail information about specifications and dimensions on part number EA986PN-33.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360