• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Caster (With Fixing Bracket) Wheel Diameter × Width: 65 × 25 mm

Caster (With Fixing Bracket) Wheel Diameter × Width: 65 × 25 mm
【Product Specifications】
・Material-Fitting:chrome plating, Whee:rubber
・Description- Fixed
・Wheel dia. x Width-65 x 25mm
・Load capacity-50kg
・Overall height-85mm
・Weight-approx. 260g

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986PT-2

Part Number
EA986PT-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.38 €

1 6 Days

Loading...

  1. 1

This page is Caster (With Fixing Bracket) Wheel Diameter × Width: 65 × 25 mm, part number EA986PT-2.
You can find the detail information about specifications and dimensions on part number EA986PT-2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360