Ball Castors EA986S-16

Ball Castors EA986S-16
【Product Specifications】
・Material-Cold rolled steel plate(SPCC)
・Load capacity-30kg
・Finish-Zinc plating and chromate treatment
・OD…76
・Overall height…31

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986S-16

Part Number
EA986S-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.92 €

1 6 Days

Loading...

  1. 1

This page is Ball Castors EA986S-16, part number EA986S-16.
You can find the detail information about specifications and dimensions on part number EA986S-16.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360