Ball Castors EA986S-17 (Part Numbers)

Ball Castors EA986S-17
【Product Specifications】
・OD-41.4mm
・Ball dia.-23mm
・Load capacity-8kg
・Overall height-19.3mm
・Material…Cold rolled steel plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986S-17

Part Number
EA986S-17
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.06 €

1 6 Days

Loading...

  1. 1

This page is Ball Castors EA986S-17, part number EA986S-17.
You can find the detail information about specifications and dimensions on part number EA986S-17.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360