[Steel] Wheel for Rail EA986SD-250

[Steel] Wheel for Rail EA986SD-250
【Product Specifications】
・Ball bearing
・Heat-proof temperature: -25 to 120℃
・Material-Cast steel
・Shaft dia.--75 to -150: 20mm, -200: 25mm, -250: 30mm
・Dim.…250 x 65mm
・Flange…300mm
・Load…2,500kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986SD-250

Part Number
EA986SD-250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

488.66 €

1 7 Days

Loading...

  1. 1

This page is [Steel] Wheel for Rail EA986SD-250, part number EA986SD-250.
You can find the detail information about specifications and dimensions on part number EA986SD-250.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360