Caster (Two Wheels) Wheel Diameter × Width: 50 × 51 mm. Mounting Height: 64 mm EA986TC-250

Caster (Two Wheels) Wheel Diameter × Width: 50 × 51 mm. Mounting Height: 64 mm EA986TC-250
【Product Specifications】
・Wheel dia.r x Width-50×51mm
・Load capacity-40kg
・Mount height-64mm
・Screw dim.-M8 x 15mm
・Material-Body: nylon, Wheel: nylon (urethane-girded)
・Specification-Without brake

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986TC-250

Part Number
EA986TC-250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.95 €

1 6 Days

Loading...

  1. 1

This page is Caster (Two Wheels) Wheel Diameter × Width: 50 × 51 mm. Mounting Height: 64 mm EA986TC-250, part number EA986TC-250.
You can find the detail information about specifications and dimensions on part number EA986TC-250.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360