Caster (Two Wheels, Bolt Type) Wheel Diameter × Width: 100 × 72 mm

Caster (Two Wheels, Bolt Type) Wheel Diameter × Width: 100 × 72 mm
【Product Specifications】
・Swivel casters
・Screw dim.-M12×25mm
・Material-Body: nylon, Wheel: urethane elastomer
・Double stopper type that stops the rotating part and the wheel simultaneously
・Specification-Without brake
・Wheel dia. x width-100×72mm
・Load capacity-120kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986TE-12

Part Number
EA986TE-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.18 €

1 6 Days

Loading...

  1. 1

This page is Caster (Two Wheels, Bolt Type) Wheel Diameter × Width: 100 × 72 mm, part number EA986TE-12.
You can find the detail information about specifications and dimensions on part number EA986TE-12.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360