MC Nylon Wheel (with Bearing) EA986WB-50 (Part Numbers)

MC Nylon Wheel (with Bearing) EA986WB-50
【Product Specifications】
・Ball bearing
・Material-Tire: MC nylonRim: steel
・Heat-proof temperature: -40℃ to 120℃
・Wheel dia. x W…50 x 24mm
・Load…210kg
・Shaft dia.…8mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986WB-50

Part Number
EA986WB-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

54.40 €

1 6 Days

Loading...

  1. 1

This page is MC Nylon Wheel (with Bearing) EA986WB-50, part number EA986WB-50.
You can find the detail information about specifications and dimensions on part number EA986WB-50.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360