Louver [Stainless Steel] EA997MA-125

Louver [Stainless Steel] EA997MA-125
【Product Specifications】
・For outdoor
・Material-Body: SUS304, insect screen: SUS316
・Finishing-Hairline
・Applicable pipe ID…121 to 138mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA997MA-125

Part Number
EA997MA-125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.92 €

1 6 Days

Loading...

  1. 1

Tech Support