Under-Floor Ventilation Opening [Slide Type] EA997MG-3

Under-Floor Ventilation Opening [Slide Type] EA997MG-3
【Product Specifications】
・With metal screen
・Material-Body: SUS304, insect screen: SUS304
・Dim. (mm)…200(H) x 400(W)
・Spec.…Sliding type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA997MG-3

Part Number
EA997MG-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.14 €

1 6 Days

Loading...

  1. 1

Tech Support