MLEP-B Series LED Controller for MCEP / MSPP Series

MLEP-B Series LED Controller for MCEP / MSPP Series
[Features]
· Two types of external dimming functions are available: an analog dimming type and a digital dimming type.
· 1ch and 2ch types are available for the number of output channels
· Multiple voltage inputs (100-240 VAC) supported

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MLEP-B070W1LR-100V
MLEP-B070W2LR-100V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Channels

297.72 €

1 65 Days 1

521.65 €

1 14 Days 2

Loading...

  1. 1

Basic information

Type Controller Dimming Method Current Dimming Method Input Voltage(V) AC 100–240
External Lighting Control Function Analog Type Compatible Model MCEP, MCEP-070, MSPP Series

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360